﻿XM3 Dual Inverter Controller V1.3 board specs

Layers:  6  (TOP.art, LAYER2.ART, LAYER3.ART, LAYER4.art, LAYER5.art, Bottom.art)

No logos or text may be added to any of the copper regions. Please add them as necessary to bottom silkscreen only. 
 
Individual Board Dimensions:	9.61” x 5.71”
 
Finished Thickness: 0.062”
 
Min. Hole Size: 0.013”
 
Number of Holes: 1039(1026 plated, 13 non-plated)
 
Material: FR4
 
Surface Finish: HASL Lead-free
 
Outer Layer Copper: 1 oz.

Inner Layer Copper: 1 oz.
 
Soldermask Color: Black

Soldermask Sides: Both
 
Silkscreen Sides: Both
 
Silkscreen Color: White

Cutout: NO